Getting Started with OpenNI2 and ZED

OpenNI provides a uniform interface that third party middleware developers can use to interact with depth sensors. The ZED OpenNI driver transforms each ZED camera into a PrimeSense compatible depth sensors to use it with the OpenNI 2 API.

Key Features

  • Color stream for left or right camera
  • Depth stream relative to left or right camera
  • Gray stream for left or right camera
  • Configuration of the camera parameters with YAML files

Installation

The latest version of OpenNI2 is required. It can be downloaded as a precompiled library from the Occipital website. The ZED OpenNI2 driver supports Windows and Linux distributions.

Linux

Prerequisites

  • CMake [v3.10+]
  • OpenCV [v3.4+] optionally required to build all the examples.
  • OpenNI2 [v2.2.0]

Install OpenNI2

Download the library for the correct architecture of your host system: x86, x64, ARM

Note: For ARM64 devices the library must be compiled from sources.

Extract the library:

$ tar -xf OpenNI-Linux-<arch>-2.2.0.33.tar.bz2 

A new folder OpenNI-Linux-<arch>-2.2 will be created containing the precompiled library, take note of its full path because you will need for the next steps.

Build the driver

[Optional] Install OpenCV:

$ sudo apt install libopencv-dev

Clone the ZED OpenNI2 repository:

$ git clone git@github.com:stereolabs/zed-openni.git

Build the driver (use the path to the OpenNI2 library noted above):

$ cd zed-openni
$ mkdir build
$ cd build
$ cmake .. -DOPENNI2_DIR='path-to-your-openni2-installation-folder' -DCMAKE_BUILD_TYPE=Release
$ make -j$(nproc)

The library file of the driver will be automatically copied in the folder <openni2-path>/Redist/OpenNI2/Drivers and it will be automatically loaded by OpenNI2 during initialization.

Please be sure to have write permission for the folder <openni2-path>/Redist/OpenNI2/Drivers.

Windows

Prerequisites

  • CMake [v3.10+] is required to configure the ZED OpenNI driver before building. You can install the latest version downloading it from the CMake website.
  • OpenNI2 [v2.2.0]

Install OpenNI2

Download the library for the correct architecture of your host system: x86, x64

Note: For ARM devices the library must be compiled from sources.

Extract the library using the tool you prefer. A new folder OpenNI-Windows-<arch>-2.2.0.33 will be created containing the installer. Enter into the new folder and double click on the file OpenNI-Windows-<arch>-2.2.msi to install OpenNI2. Take note of the installation path because you will need it for the next steps.

Note: install the Primesense driver when asked to create the correct path for the OpenNI drivers.

Build the driver

Clone the ZED OpenNI2 repository using Git for Windows.

Run CMake (cmake-gui), select the folder where you cloned the repository as source and setup a build folder.

Configure the following parameters

  • OpenNI2-DIR -> use the path to the OpenNI2 library noted above (e.g. C:\Program Files\OpenNI2)

Click on Configure, select the build environment and then click on Generate. If everything is correctly configured you can now click Open Project and then build the driver using Visual Studio.

The build process generates a file named libzeddriver.dll in the sub-folder Release of the folder chosen as build destination. This file must be manually copied in the folder of OpenNI2 containing all the available drivers to be able to run the OpenNI2 examples using the ZED camera.

Camera configuration

The ZED camera can be initialized using two configuration files:

Both the files, if not existing, will be automatically created with the default parameters by the driver in the same folder of the executable.

Initialization parameters

Parameter Description
camera_resolution Define the chosen camera resolution. Small resolutions offer higher framerate and lower computation time. In most situations, the RESOLUTION::HD720 at 60 fps is the best balance between image quality and framerate. Available resolutions are listed here: RESOLUTION.
camera_fps Requested camera frame rate. If set to 0, the highest FPS of the specified camera_resolution will be used. See RESOLUTION for a list of supported framerates.
camera_image_flip If you are using the camera upside down, setting this parameter to true will cancel its rotation. The images will be horizontally flipped.
camera_disable_self_calib At initialization, the Camera runs a self-calibration process that corrects small offsets from the device’s factory calibration. A drawback is that calibration parameters will slightly change from one run to another, which can be an issue for repeatability. If set to true, self-calibration will be disabled and calibration parameters won’t be optimized.
enable_right_side_measure By default, the SDK only computes a single depth map, aligned with the left camera image. This parameter allows you to enable the MEASURE::DEPTH_RIGHT and other MEASURE::<XXX>_RIGHT at the cost of additional computation time. For example, mixed reality pass-through applications require one depth map per eye, so this parameter can be activated.
depth_mode The SDK offers several DEPTH_MODE options offering various levels of performance and accuracy. This parameter allows you to set the DEPTH_MODE that best matches your needs.
depth_stabilization Regions of the generated depth map can oscillate from one frame to another. These oscillations result from a lack of texture (too homogeneous) on an object and by image noise. This parameter enables a stabilization filter that reduces these oscillations.
depth_minimum_distance This parameter allows you to specify the minimum depth value (from the camera) that will be computed (units forced to millimeters). In stereovision (the depth technology used by the camera), looking for closer depth values can have a slight impact on performance and memory consumption. On most of modern GPUs, performance impact will be low. However, the impact of memory footprint will be visible. In cases of limited computation power, increasing this value can provide better performance.
depth_maximum_distance Defines the current maximum distance that can be computed (units forced to millimeters) [max value forced to 10m because of OpenNI2 limitations]
coordinate_units forced to millimeters
coordinate_system forced to COORDINATE_SYSTEM::IMAGE
sdk_verbose set SDK and driver to verbose, showing useful debug information
enable_image_enhancement Enable or Disable the Enhanced Contrast Technology, to improve image quality

Runtime parameters

Parameter Description
confidence_threshold Threshold to reject depth values based on their confidence. Each depth pixel has a corresponding confidence. (MEASURE::CONFIDENCE), the confidence range is [1,100]. By default, the confidence threshold is set at 100, meaning that no depth pixel will be rejected. Decreasing this value will remove depth data from both objects edges and low textured areas, to keep only confident depth estimation data.
texture_confidence_threshold Threshold to reject depth values based on their texture confidence. The texture confidence range is [1,100]. By default, the texture confidence threshold is set at 100, meaning that no depth pixel will be rejected. Decreasing this value will remove depth data from image areas which are uniform.
sensing_mode Defines the algorithm used for depth map computation, more info : SENSING_MODE definition.
measure3D_reference_frame always forced to sl::REFERENCE_FRAME::CAMERA
enable_depth always forced to true

Examples

Windows examples

The examples provided with this repository cannot be built for Windows because of the high number of dependencies to be satisfied that require a highly laborious and sophisticated process. You can however run the examples provided with OpenNI2. OpenNI2 must be able to recognize the ZED camera as a Primesense compatible device, this is possible manually copying the file libzeddriver.dll in the folder <path-to-your-openni2-installation-folder\Samples\Bin\OpenNI2\Drivers> and <path-to-your-openni2-installation-folder\Tools\OpenNI2\Drivers> (e.g. C:\Program Files\OpenNI2\Samples\Bin\OpenNI2\Drivers, C:\Program Files\OpenNI2\Tools\OpenNI2\Drivers).

You can find the precompiled examples in the folder <path-to-your-openni2-installation-folder\Samples\Bin:

  • ClosestPointViewer.exe: creates an OpenGL window displaying the depth stream and showing the closest point to the camera
  • EventBasedRead.exe: opens a console and displays the results of the read events
  • MultiDepthViewer.exe: creates an OpenGL window displaying the depth stream coming from multiple cameras
  • MultipleStreamRead.exe: opens a console and displays the results of the read events from multiple cameras
  • MWClosestPointApp.exe: opens a console and displays the distance of the closest point to the camera
  • SimpleRead.exe: opens a console and displays the distance of the central point of the depth image
  • SimpleViewer.exe: creates an OpenGL window displaying the color/depth combined stream (key 1), the depth stream (key 2) and the color stream (key 3)
  • NiViewer.exe: advance test GUI [available in the folder Tools]

Linux examples

The driver comes with five examples demonstrating how to use it to retrieve and show color images, depth maps and point clouds.

  • SimpleMultiViewer: creates an OpenGL window displaying the color/depth combined stream (key 1), the depth stream (key 2) and the color stream (key 3)
  • SimpleColor: [requires OpenCV] creates an OpenCV window displaying the color stream
  • SimpleDepth: [requires OpenCV] creates an OpenCV window displaying the depth stream
  • SimpleRegistered: [requires OpenCV] creates two OpenCV windows displaying the synchronized color and depth streams
  • SimplePointCloud: [requires OpenCV] creates an OpenCV 3D window displaying the color stream mapped on a 3D point cloud

It is possible to execute the precompiled OpenNI2 examples (see Windows) manually copying the driver file libzeddriver.so in the folder <path-to-your-openni2-installation-folder\Samples\Bin\OpenNI2\Drivers> and <path-to-your-openni2-installation-folder\Tools\OpenNI2\Drivers>

NiTE 2 integration

The ZED OpenNI2 driver is compatible with the NiTE v2.2 framework. To execute the precompiled example available with NiTE simply copy the ZED driver file (libzeddriver.so [Linux] or libzeddriver.dll [Windows])in the folder Samples/Bin/OpenNI2/Drivers under the root of the NiTE installation folder. NiTE will automatically load the new driver searching for a connected ZED camera when starting.