Multi-camera setup
In this tutorial you will learn how to create a multi-camera configuration with ZED devices.
For a multi-camera configuration it is important to correctly identify each camera in the system by using its serial number and precisely set the position and the orientation of each of them with respect to a reference point.
A working example is available in the zed-ros2-examples
GitHub repository.
The launch file explained #
The example launch file zed_multi_camera.launch.py
allows you to dynamically configure a robotics system equipped with multiple different models of ZED cameras.
The launch file starts one Robot State Publisher node that defines the position and orientation of each camera in the multi-camera system, one Robot State Publisher node for each camera that broadcast all the static frames of the camera, and one ZED node for each camera of the system.
The number of ZED nodes to start is infered from the size of the parameters passed to the launch file from the command line.
All the ZED nodes are loaded in the same ROS 2 container as components using ROS 2 Composition.
Launch parameters #
cam_names
: {REQUIRED} An array containing the name of the cameras, e.g.'[zed_front,zed_back]'
. Note: it is important that all the cameras have a different name to correctly distinguish them.cam_models
: {REQUIRED} An array containing the model of the cameras, e.g.'[zed2i,zed2]'
cam_serials
: {REQUIRED} An array containing the serial numbers of the cameras, e.g.[3001234,2001234]
disable_tf
: Only the first camera is configured to broadcast the TFmap
->odom
->camera_link
to avoid TF conflicts. The TF broadcasting can be disabled by setting this parameter tofalse
. This is required is an external Kalman filter that fuses different odometry sources is used.
📌 Note: All the arrays must have the same size.
Run the example #
Launch a dual camera node example by using the following command
ros2 launch zed_multi_camera zed_multi_camera.launch.py cam_names:='[zed_front,zed_rear]' cam_models:='[zedx,zedxm]' cam_serials:='[<serial_camera_front>,<serial_camera_rear>]'
Info: to retrieve the serial number of each connected camera you can use the command $ ZED_Explorer --all
.
The Multi Camera URDF #
It is important to create an URDF that defines the position of all the cameras with respect to a reference link.
We provide an example in ‘urdf/zed_multi.urdf.xacro’.
The URDF is created by using the ‘xacro’ tool.
First of all all reference links are created:
<link name="$(arg multi_link)" />
<link name="$(arg camera_name_0)_camera_link" />
<link name="$(arg camera_name_1)_camera_link" />
The name of the reference link is contained in the xacro argument multi_link
, the default value is zed_multi_link
.
A “virtual” link camera_link
for each camera must be defined to correctly connect the URDF of each camera to the reference link.
Next a joint to connect the reference link to the main link of each camera is created:
<joint name="$(arg camera_name_0)_camera_joint" type="fixed">
<parent link="$(arg camera_name_0)_camera_link"/>
<child link="$(arg multi_link)"/>
<origin xyz="0.06 0.0 0.0" rpy="0 0 0" />
</joint>
<joint name="$(arg camera_name_1)_camera_joint" type="fixed">
<parent link="$(arg multi_link)"/>
<child link="$(arg camera_name_1)_camera_link"/>
<origin xyz="-0.06 0.0 0.0" rpy="0 0 ${M_PI}" />
</joint>
The name of the joint is created from the variable camera_name_x
that identifies the name of each camera.
A position and orientation must be provided for each camera with respect to the main link:
<origin xyz="x y z" rpy="r p y" />
the position is in meters, the orientation in radians.
Important: the first joint has parent link
and child link
inverted with respect to all the other joints. This is required because
the first camera is the reference for visual odometry processing and in ROS a joint cannot have tro parents.
The following image display the TF tree generated for the dual camera configuration of this tutorial:
You can retrieve the name of the container and check the components that are running in the same process by using the command
ros2 component list
for example:
$ ros2 component list
/zed_multi/zed_multi_container
1 /zed_multi/zed_front
2 /zed_multi/zed_rear
📌 Note: all the nodes run in the same namespace
zed_multi
.