Recommended Specifications for ZED SDK

The ZED camera is UVC (Universal Video Class) compliant so you can capture the left and right video streams of the ZED on any Windows and Linux platforms. However, getting access to advanced features of the ZED SDK requires proper hardware to offer sustained and optimal performance.

We recommend the following system specifications to use the ZED SDK:

MinimumRecommendedEmbedded Systems
ProcessorDual-core 2,3GHzQuad-core 2,7GHz or fasterNVIDIA® Jetson™ Nano, TX2, Xavier, Orin
RAM4GB8GB8GB
Graphics CardNVIDIA® GPU*GTX2060 or higher**NVIDIA® Jetson™ embedded GPU
ConnectivityUSB 3.0USB 3.0USB 3.0 / GMSL2***
Operating SystemWindows 10/11, Ubuntu 20.04, 22.04NVIDIA® Jetson™ Linux (L4T)

* An NVIDIA® GPU with Compute Capabilities >= 5.3 is required.

** Pascal or more recent micro-architecture.

** NVIDIA® Jetson™ Orin AGX/NX/Nano, and Xavier AGX/NX are required for the ZED X, ZED X Mini and ZED X One GMSL2 camera models.