GStreamer - ZED X One Camera Source
The GStreamer element ZED X One Camera Source, zedxonesrc
, allows for the injection of the monocular camera color stream from ZED X One to a GStreamer pipeline.
Properties #
blocksize : Size in bytes to read per buffer (-1 = default)
flags: readable, writable
Unsigned Integer. Range: 0 - 4294967295 Default: 4096
camera-flip : Mirror image vertically if camera is flipped
flags: readable, writable
Boolean. Default: false
camera-fps : Camera frame rate
flags: readable, writable
Enum "GstZedXOneSrcFPS" Default: 30, "30 FPS"
(120): 120 FPS - Only with SVGA. Not with ZED X One 4K
(60): 60 FPS - Not available with 4K mode
(30): 30 FPS - Available with all the resolutions
(15): 15 FPS - Available with all the resolutions
camera-id : Select camera from cameraID
flags: readable, writable
Integer. Range: -1 - 255 Default: -1
camera-resolution : Camera Resolution
flags: readable, writable
Enum "GstZedXOneSrcResol" Default: 2, "HD1200"
(4): 4K - 3840x2160 (only ZED X One 4K)
(3): QHDPLUS - 3200x1800 (only ZED X One 4K)
(2): HD1200 - 1920x1200
(1): HD1080 - 1920x1080
(0): SVGA - 960x600 (only ZED X One GS)
camera-sn : Select camera from the serial number
flags: readable, writable
Integer64. Range: 0 - 999999999 Default: 0
camera-timeout : Connection opening timeout in seconds
flags: readable, writable
Float. Range: 0.5 - 86400 Default: 5
ctrl-analog-gain : Camera control: Analog Gain value
flags: readable, writable
Integer. Range: 1000 - 30000 Default: 30000
ctrl-auto-analog-gain: Enable Automatic Analog Gain
flags: readable, writable
Boolean. Default: true
ctrl-auto-analog-gain-range-max: Maximum Analog Gain for the automatic analog gain setting
flags: readable, writable
Integer. Range: 1000 - 30000 Default: 30000
ctrl-auto-analog-gain-range-min: Minimum Analog Gain for the automatic analog gain setting
flags: readable, writable
Integer. Range: 1000 - 30000 Default: 1000
ctrl-auto-digital-gain: Enable Automatic Digital Gain
flags: readable, writable
Boolean. Default: true
ctrl-auto-digital-gain-range-max: Maximum Digital Gain for the automatic digital gain setting
flags: readable, writable
Integer. Range: 1 - 256 Default: 256
ctrl-auto-digital-gain-range-min: Minimum Digital Gain for the automatic digital gain setting
flags: readable, writable
Integer. Range: 1 - 256 Default: 1
ctrl-auto-exposure : Enable Automatic Exposure
flags: readable, writable
Boolean. Default: true
ctrl-auto-exposure-range-max: Maximum exposure time in microseconds for the automatic exposure setting
flags: readable, writable
Integer. Range: 1024 - 66666 Default: 66666
ctrl-auto-exposure-range-min: Minimum exposure time in microseconds for the automatic exposure setting
flags: readable, writable
Integer. Range: 1024 - 66666 Default: 1024
ctrl-denoising : Denoising factor
flags: readable, writable
Integer. Range: 0 - 100 Default: 50
ctrl-digital-gain : Digital Gain value
flags: readable, writable
Integer. Range: 1 - 256 Default: 3
ctrl-exposure-compensation: Exposure Compensation
flags: readable, writable
Integer. Range: 0 - 100 Default: 50
ctrl-exposure-time : Exposure time in microseconds
flags: readable, writable
Integer. Range: 1024 - 66666 Default: 10000
ctrl-gamma : Image gamma
flags: readable, writable
Integer. Range: 1 - 9 Default: 2
ctrl-saturation : Image saturation
flags: readable, writable
Integer. Range: 0 - 8 Default: 4
ctrl-sharpness : Image sharpness
flags: readable, writable
Integer. Range: 0 - 8 Default: 1
ctrl-whitebalance-auto: Image automatic white balance
flags: readable, writable
Boolean. Default: true
ctrl-whitebalance-temperature: Image white balance temperature
flags: readable, writable
Integer. Range: 2800 - 6500 Default: 4200
do-timestamp : Apply current stream time to buffers
flags: readable, writable
Boolean. Default: false
enable-hdr : Enable HDR if supported by resolution and frame rate.
flags: readable, writable
Boolean. Default: false
name : The name of the object
flags: readable, writable, 0x2000
String. Default: "zedxonesrc0"
num-buffers : Number of buffers to output before sending EOS (-1 = unlimited)
flags: readable, writable
Integer. Range: -1 - 2147483647 Default: -1
opencv-calibration-file: Optional OpenCV Calibration File
flags: readable, writable
String. Default: ""
parent : The parent of the object
flags: readable, writable, 0x2000
Object of type "GstObject"
typefind : Run typefind before negotiating (deprecated, non-functional)
flags: readable, writable, deprecated
Boolean. Default: false
verbose-level : ZED SDK Verbose level
flags: readable, writable
Integer. Range: 0 - 999 Default: 1
Example pipelines #
Display the color stream on the screen with FPS information #
This simple pipeline starts the ZED X One grabbing using the default parameters of the zedxonesrc
element and automatically converts (autovideoconvert) the frames to the correct format for the fpsdisplaysink
element in order to be displayed on the screen with FPS information.
gst-launch-1.0 zedxonesrc ! queue ! autovideoconvert ! queue ! fpsdisplaysink
The queue element is used to decouple frames in a different queue thread, useful for data synchronization for more complex pipelines.
When using the ZED X One 4K model, you can leverage the full 4K resolution:
gst-launch-1.0 zedxonesrc camera-resolution=3 camera-fps=15 ! queue ! autovideoconvert ! queue ! fpsdisplaysink
When using the ZED X One GS model, you can stream frames at 1200p resolution with 60 Hz freqeuncy:
gst-launch-1.0 zedxonesrc camera-resolution=2 camera-fps=60 ! queue ! autovideoconvert ! queue ! fpsdisplaysink