GMSL2 Power Requirements

Capture Card Power Requirements #

Capture CardMin.Typ.Max.
ZED Link Mono0.23 W0.24 W0.25 W
ZED Link Duo0.30 W0.32 W0.34 W
ZED Link Quad0.28 W0.29 W0.30 W

GMSL2 Camera Power Requirements #

The power consumption of GMSL2 cameras varies based on resolution and frame rate settings.

GMSL2 CameraMin.Max.
ZED X / ZED X Mini1.01 W1.48 W *
ZED X One GS0.70 W0.94 W **
ZED X One 4K0.73 W1.01 W ***

* The maximum power is consumed at HD1200 resolution on 60 FPS.

** The maximum power is consumed at HD1200 resolution on 60 FPS.

*** Enabling HDR mode at QHD+ resolution (15 FPS) leads to maximum power consumption.

Total Power Requirement #

To determine the maximum total power requirement for a GMSL2 setup, sum the power consumption of the capture card and the power consumption of each connected camera.

Example of a typical configuration composed of two stereo cameras looking forward and backward, and two 4K monocular cameras looking at the sides:

  • ZED Link Quad Capture card
  • 2x ZED X
  • 2x ZED X One 4K

Maximum total power = 0.30 + (2 x 1.48) + (2 x 1.01) = 5.28 W