Depth Confidence Filtering
Since depth data is estimated, some depth points may not be accurate. In many situations having some inaccurate points in the whole set is not a big deal but in some cases it is.
To overcome this, a confidence map is given. It gives every pixel (X, Y) in the image a value in the range [0,100], pixels having a value close to 100 are not to be trusted.
sl::Mat confidence_map;
zed.retrieveMeasure(confidence_map, sl::MEASURE::CONFIDENCE);
confidence_map = sl.Mat()
zed.retrieve_measure(confidence_map, sl.MEASURE.CONFIDENCE)
Mat confidence_map = new Mat();
zed.RetrieveMeasure(confidence_map, MEASURE.CONFIDENCE);
To remove the corresponding points from the depth or point cloud you can do you own function using the retrieved data, or you can directly defined it in sl::RuntimeParameters::confidence_threshold, this way the ZED SDK does the job, and removes from the data all points having confidence higher than the defined threshold.
Two confidence thresholds are available:
confidence_threshold
: removes points on edges to avoid ’linked’ objects.texture_confidence_threshold
: removes points from images’ uniform areas.
Image | Original Depth |
---|---|
![]() | ![]() |
confidence_threshold set to 50 | texture_confidence_threshold set to 50 |
![]() | ![]() |