Overview ZED Hub is a device management platform in the cloud, aggregating the feeds generated by your devices. It offers remote control of each device through secured communication channels, and the deployment of applications on them. Alongside ZED cameras, ZED Hub is a perception platform for your devices. Workspaces Every element like a device, an application or a telemetry is linked to a unique workspace. They can be used to organize your work in projects, ensuring no side-effects on a configuration change. Devices At the core of the platform, devices are deployed on the edge, running applications and reporting logs, video events and telemetry to your workspace in the cloud. Applications ZED Hub allows your to run your applications in containers on your devices. You can deploy, monitor and manage remotely the behaviour of your applications from the interface. Live video Your applications can provide a live video accessible through ZED Hub interface. The streams come from ZED Camera and thus benefit from all the power of ZED SDK. Recordings Applications can provide recordings, stored on-demand on the device. They are accessible through ZED Hub interface and remotely downloadable. Video Events Application can also trigger video events that allow you to automatically record and report videos of interest. Telemetry Applications can send telemetry messages that are reported to the cloud, stored and displayed in charts. GPS telemetries allows ZED hub to monitor the localization of your devices. Logs Logs can be used to report status information or abnormal situations detected by your applications.