This is the complete list of members for ObjectDetectionParameters, including all inherited members.
__cinit__(self, image_sync=True, enable_tracking=True, enable_mask_output=True, detection_model=DETECTION_MODEL.MULTI_CLASS_BOX, enable_body_fitting=False, max_range=-1.0, batch_trajectories_parameters=BatchParameters(), body_format=BODY_FORMAT.POSE_18, filtering_mode=OBJECT_FILTERING_MODE.NMS3D, prediction_timeout_s=0.2, allow_reduced_precision_inference=False) | ObjectDetectionParameters | |
allow_reduced_precision_inference(self) | ObjectDetectionParameters | |
batch_parameters(self) | ObjectDetectionParameters | |
body_format(self) | ObjectDetectionParameters | |
detection_model(self) | ObjectDetectionParameters | |
enable_body_fitting(self) | ObjectDetectionParameters | |
enable_mask_output(self) | ObjectDetectionParameters | |
enable_tracking(self) | ObjectDetectionParameters | |
filtering_mode(self) | ObjectDetectionParameters | |
image_sync(self) | ObjectDetectionParameters | |
max_range(self) | ObjectDetectionParameters | |
prediction_timeout_s(self) | ObjectDetectionParameters |