This is the complete list of members for PositionalTrackingParameters, including all inherited members.
area_file_path | PositionalTrackingParameters | |
decode(const String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) | PositionalTrackingParameters | |
depth_min_range | PositionalTrackingParameters | |
enable_area_memory | PositionalTrackingParameters | |
enable_imu_fusion | PositionalTrackingParameters | |
enable_light_computation_mode | PositionalTrackingParameters | |
enable_pose_smoothing | PositionalTrackingParameters | |
encode(String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const | PositionalTrackingParameters | |
initial_world_transform | PositionalTrackingParameters | |
load(String filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::AUTO) | PositionalTrackingParameters | |
mode | PositionalTrackingParameters | |
operator!=(const PositionalTrackingParameters ¶m1) const | PositionalTrackingParameters | |
operator==(const PositionalTrackingParameters ¶m1) const | PositionalTrackingParameters | |
PositionalTrackingParameters(Transform init_position_=Transform(), bool enable_memory_=true, bool enable_pose_smoothing_=false, String area_path_=String(), bool set_floor_as_origin_=false, bool enable_imu_fusion_=true, bool set_as_static_=false, float depth_min_range=-1.f, bool set_gravity_as_origin_=true, POSITIONAL_TRACKING_MODE mode=POSITIONAL_TRACKING_MODE::GEN_1) | PositionalTrackingParameters | |
save(String filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::LEGACY) const | PositionalTrackingParameters | |
set_as_static | PositionalTrackingParameters | |
set_floor_as_origin | PositionalTrackingParameters | |
set_gravity_as_origin | PositionalTrackingParameters |