This is the complete list of members for InitFusionParameters, including all inherited members.
coordinate_system | InitFusionParameters | |
coordinate_units | InitFusionParameters | |
decode(const String &serialized_content) | InitFusionParameters | |
encode(String &serialized_content) const | InitFusionParameters | |
InitFusionParameters(UNIT coordinate_units_=UNIT::MILLIMETER, COORDINATE_SYSTEM coordinate_system_=COORDINATE_SYSTEM::IMAGE, bool output_performance_metrics=true, int verbose_=0, unsigned timeout_period_number_=5, int sdk_gpu_id_=-1, CUcontext sdk_cuda_ctx_=CUcontext(), SynchronizationParameter synchronization_parameters_=SynchronizationParameter(), sl::Resolution maximum_working_resolution_=sl::Resolution(-1, -1)) | InitFusionParameters | |
load(String filename) | InitFusionParameters | |
maximum_working_resolution | InitFusionParameters | |
operator!=(const InitFusionParameters ¶m1) const | InitFusionParameters | |
operator==(const InitFusionParameters ¶m1) const | InitFusionParameters | |
output_performance_metrics | InitFusionParameters | |
save(String filename) const | InitFusionParameters | |
sdk_cuda_ctx | InitFusionParameters | |
sdk_gpu_id | InitFusionParameters | |
synchronization_parameters | InitFusionParameters | |
timeout_period_number | InitFusionParameters | |
verbose | InitFusionParameters |