Versatile stereo camera for spatial perception


ZED 2i is an IP66-rated Rolling Shutter camera built for spatial analytics and immersive experiences, powered by Neural Depth Engine 2. Ready to deploy, it has a robust aluminum enclosure, high-performance IMU and USB 3.1 connection.



Combine long-range depth perception with AI to perceive your environment in 3D with up to a 120° (Diagonal) wide-angle field of view.
Use a highly reliable USB 3.0 type-C cable with thumbscrew locking connectors and ensure a secure interconnection for your systems.
Resistant to dust, water and humidity, the ZED 2i is designed for outdoor applications and challenging medical, industrial, agricultural environments and more.
Featuring 9-DoF sensors for spatial and positional awareness. Factory calibrated on 6-axis with robotic arms.
Select a 2.1 mm or a 4 mm lens depending on your application. Add a built-in CPL polarizing filter when working outdoors.
With flexible mounting options and a flat bottom, the ZED 2i can be easily integrated in any system and environment.
The ZED 2i is a 3D AI camera that brings spatial awareness to machines and spaces. Our all-in-one vision platform brings deep detail to ZED 2 cameras, adding depth, motion sensing, and spatial AI to any application.
ZED combines advanced depth sensing with AI, making it quick and easy to build cutting-edge spatial intelligence and digital twin applications.
ZED uses stereo vision and neural networks to replicate human-like vision, enabling depth perception from 0.2 to 20m.
ZED is the first-ever camera that can track multiple 3D human skeletons with a wide angle, at long range and in any environment.
The ZED 2i is a 3D AI camera that brings spatial awareness to machines and spaces. You can use it for various indoors and outdoors applications.


Give mobile robots the ability to understand everyday environments.

Adding advanced 3D perception to robotic arms for bin picking, depalletization, packaging and more.
With flexible mounting options and a flat bottom, the ZED 2i can be easily integrated in any system and environment. Combine this with a highly reliable USB 3.0 type-C cable to ensure a secure interconnection for your systems.
The ZED 2i stereo camera comes with new lens options. Choose between a 2.1mm lens for a wide field of view or a 4mm narrow FOV lens for increased depth and image quality at long range.
Benefit from the highest possible image quality with a built-in polarizing filter when working outdoors. This filter helps reduce glare and reflections and increases color depth and quality as well.
The only stereo camera with a next-generation IMU, barometer, magnetometer and temperature sensors. Factory calibrated on 6 axis with robotic arms.

Resistant to dust, water and humidity, the ZED 2i is designed for outdoor applications and challenging industrial, agricultural environments, and more.

Start building exciting new applications that recognize and understand your environment.




With unbeatable depth sensing and ease-of-use at its core, the ZED family is the go-to choice for teams working at the edge of robotics, digital twins and immersive experiences.

The world’s most powerful camera for depth perception, motion and AI, the ZED 2i is a durable and versatile stereo camera that can be deployed in most environments.

A compact powerhouse, the ZED Mini is built for mixed-reality, unlocking virtual and augmented reality applications. The ZED Mini can also be used for short-range applications.
Give your autonomous robot sight, and insight, in the world.

This kit provides everything you need to get started with digital twin and spatial analytics. From motion capture to people counting or industrial volume measurement, mount this kit anywhere in physical spaces and start streaming spatial and motion data about objects and people. Larger areas can be covered by connecting multiple kits with multi-camera fusion and managed by ZED Hub.
1x ZED 2i Stereo Camera
1x ZED Box Mini
1x 1.5m USB 3.0 Type-C Dual Screw Locking Cable

The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F

The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
2 x ZED X One Mono Cameras
1x 4-in-1 GMSL2 cables
4x 1.5m GMSL2 Fakra Extension Cables M-F
*All starter kit components also sold individually



The ZED 2 family is the go-to choice for teams working at the edge of robotics, digital twins and immersive experiences. The ZED 2i enables developers to build advanced systems that understand their surroundings in outdoor applications. The ZED Mini can be used for indoor and short-range applications.

The world’s most powerful camera for depth perception, motion and AI, the ZED 2i is a durable and versatile stereo camera that can be deployed in most environments.

A compact powerhouse, the ZED Mini is built for mixed-reality, unlocking virtual and augmented reality applications. The ZED Mini can also be used for short-range applications.